Fast connection screw hybrid terminal block QTTCBU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3050264

Part Number
3050264
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
100 Quote

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 24 - 16
Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.25 - 1.5 Connector cross-section (flexible)(mm²) 0.25 - 1.5
Contamination level 3 Nominal voltage(V) 500 Nominal current(A) 17.5
No. of rows 2 Product size (height)(mm) 55.5 Product size (length)(mm) 93.5
Product size (width)(mm) 5.2 Stripping length(mm) 9(max.) Flammability rating V0
Connection (components) Quick-connect Connector type (category) Continuity Insulation material PA
Industrial goods Yes

This page is Fast connection screw hybrid terminal block QTTCBU, part number 3050264.
You can find the detail information about specifications and dimensions on part number 3050264.

Tech Support