Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0531210 |
3004456 |
3058350 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 300.61 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | Black-yellow | 24 - 12 | 6.2 | 0.2 - 4 | 0.2 - 4 | 800 | 32 | 1 | 47 | 42.5 | 6.2 | - | V2 | PA | |
283.12 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
453.65 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | Blue | 8 - 2 | 16 | 10 - 35 | 10 - 35 | 1000 | 125 | 1 | 62 | 54.5 | 16 | 16(max.) | V0 | - |
Loading...
Connection (components) | Screws | Connector type (category) | Continuity | Industrial goods | Yes |
---|
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
No. of rows
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Flammability rating
Insulation material
Filter by standard shipping days
Optional Attributes