Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0531210
Part Number
|
---|
0531210 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 300.61 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | Black-yellow | 24 - 12 | 6.2 | 0.2 - 4 | 0.2 - 4 | 800 | 32 | 1 | 47 | 42.5 | 6.2 | - | V2 | PA |
Loading...
Connection (components) | Screws | Connector type (category) | Continuity | Industrial goods | Yes |
---|
This page is Feed-through modular terminal block UK, part number 0531210.
You can find the detail information about specifications and dimensions on part number 0531210.
Configure
Basic Attributes
Stripping length(mm)
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
No. of rows
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Flammability rating
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3004456 |
3058350 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
283.12 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
453.65 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | Blue | 8 - 2 | 16 | 10 - 35 | 10 - 35 | 1000 | 125 | 1 | 62 | 54.5 | 16 | 16(max.) | V0 | - |