Feed-through terminal block HDFKV 16【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0709783
3001734
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Product size (length)
(mm)
-

322.48 €

50 Pieces Per Package

1 pack Available 4 Days 20 - 463.6

7.76 €

50 7 Days 20 - 6-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey Clamp width(mm) 12.1
Connector cross section (fixed)(mm²) 0.5 - 25 Connector cross-section (flexible)(mm²) 0.5 - 16 Nominal voltage(V) 500
Nominal current(A) 76 No. of rows 1 Product size (width)(mm) 12.1
Stripping length(mm) 16(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Feedthru terminal Insulation material PA Industrial goods Yes

Tech Support