Feed-through terminal block HDFKV 50【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0708797

Part Number
0708797
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

108.93 €

10 Pieces Per Package

1 pack Available 4 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Green-yellow AWG 6 - 1
Clamp width(mm) 18.8 Connector cross section (fixed)(mm²) 16 - 50 Connector cross-section (flexible)(mm²) 16 - 50
Nominal voltage(V) 690 Nominal current(A) 150 No. of rows 1
Product size (width)(mm) 18.8 Stripping length(mm) 24(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Feedthru terminal Insulation material PA
Industrial goods Yes

This page is Feed-through terminal block HDFKV 50, part number 0708797.
You can find the detail information about specifications and dimensions on part number 0708797.

Tech Support