Feed-through terminal block HDFKV 95【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0709547

Part Number
0709547
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

326.84 €

10 Pieces Per Package

1 pack Available 4 Days

Loading...

  1. 1

Basic information

Color Grey AWG 4 - 3 Clamp width(mm) 25
Connector cross section (fixed)(mm²) 25 - 95 Connector cross-section (flexible)(mm²) 35 - 95 Nominal voltage(V) 1000
Nominal current(A) 232 No. of rows 1 Product size (width)(mm) 25
Stripping length(mm) 27(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Feedthru terminal Insulation material PA Industrial goods Yes

This page is Feed-through terminal block HDFKV 95, part number 0709547.
You can find the detail information about specifications and dimensions on part number 0709547.

Tech Support