Feed-through terminal block MBK 5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1415076
1415115
1417074
1418073
1418112
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Product size (height)
(mm)
Stripping length
(mm)
Flammability rating Connection (components) Insulation material

2.45 €

100 7 Days 2Grey24 - 120.2 - 40.2 - 432328(max.)V0ScrewsPA

2.45 €

100 7 Days 2Blue24 - 120.2 - 40.2 - 432328(max.)V0ScrewsPA

2.06 €

100 23 Days 8Grey20 - 180.5 - 10.5 - 116--HBType C CEE 7/16 plug 2.8 mmPA-F

2.18 €

100 23 Days 2Grey24 - 120.2 - 40.2 - 416-8(max.)HBPlug & ClipPA-F

2.18 €

100 23 Days 2Blue24 - 120.2 - 40.2 - 416-8(max.)HBPlug & ClipPA-F

Loading...

  1. 1

Basic information

Clamp width(mm) 6.2 Contamination level 3 Nominal voltage(V) 500
No. of rows 1 Product size (length)(mm) 28 Product size (width)(mm) 6.2
Connector type (category) Continuity Industrial goods Yes

Tech Support