Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1402940
Part Number
|
---|
1402940 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Stripping length (mm) | Flammability rating | Connection (components) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.27 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | Grey | 24 - 12 | 0.2 - 6 | 0.2 - 4 | - | 32 | 32 | 8(max.) | V0 | Screws | - |
Loading...
Clamp width(mm) | 6.2 | Nominal voltage(V) | 500 | No. of rows | 1 |
---|---|---|---|---|---|
Product size (length)(mm) | 28 | Product size (width)(mm) | 6.2 | Connector type (category) | Continuity |
Industrial goods | Yes |
Configure
Basic Attributes
Contamination level
Insulation material
Total number of pins(Pole)
Color
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Product size (height)(mm)
Stripping length(mm)
Flammability rating
Connection (components)
Filter by standard shipping days
Optional Attributes