Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1418112
Part Number
|
---|
1418112 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Stripping length (mm) | Flammability rating | Connection (components) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.18 € | 100 | 23 Days | 2 | Blue | 24 - 12 | 0.2 - 4 | 0.2 - 4 | 3 | 16 | - | 8(max.) | HB | Plug & Clip | PA-F |
Loading...
Clamp width(mm) | 6.2 | Nominal voltage(V) | 500 | No. of rows | 1 |
---|---|---|---|---|---|
Product size (length)(mm) | 28 | Product size (width)(mm) | 6.2 | Connector type (category) | Continuity |
Industrial goods | Yes |
This page is Feed-through terminal block MBK 5, part number 1418112.
You can find the detail information about specifications and dimensions on part number 1418112.
Configure
Basic Attributes
Product size (height)(mm)
Total number of pins(Pole)
Color
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Contamination level
Nominal current(A)
Stripping length(mm)
Flammability rating
Connection (components)
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1402940 |
1402982 |
1415018 |
1415076 |
1415092 |
1415115 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Stripping length (mm) | Flammability rating | Connection (components) | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.27 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | Grey | 24 - 12 | 0.2 - 6 | 0.2 - 4 | - | 32 | 32 | 8(max.) | V0 | Screws | - | ||
119.83 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | Blue | 24 - 12 | 0.2 - 6 | 0.2 - 4 | - | 32 | 32 | 8(max.) | - | Screws | - | ||
136.17 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | Grey | 24 - 12 | 0.2 - 4 | 0.2 - 4 | 3 | 32 | 32 | 8(max.) | V0 | Screws | PA | ||
2.45 € | 100 | 7 Days | 2 | Grey | 24 - 12 | 0.2 - 4 | 0.2 - 4 | 3 | 32 | 32 | 8(max.) | V0 | Screws | PA | ||||
136.17 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | Blue | 24 - 12 | 0.2 - 4 | 0.2 - 4 | 3 | 32 | 32 | 8(max.) | V0 | Screws | PA | ||
2.45 € | 100 | 7 Days | 2 | Blue | 24 - 12 | 0.2 - 4 | 0.2 - 4 | 3 | 32 | 32 | 8(max.) | V0 | Screws | PA |