Feed-through terminal block MBK 6【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0552024

Part Number
0552024
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

174.89 €

50 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 20 - 10
Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.5 - 10 Connector cross-section (flexible)(mm²) 0.5 - 6
Contamination level 3 Nominal voltage(V) 500 Nominal current(A) 41
No. of rows 1 Product size (height)(mm) 36 Product size (length)(mm) 35
Product size (width)(mm) 8.2 Stripping length(mm) 10(max.) Flammability rating V2
Connection (components) Screws Connector type (category) Continuity Insulation material PA
Industrial goods Yes

Tech Support