Feed-through terminal block MBK-FS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1407013

Part Number
1407013
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.42 €

200 25 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 24 - 16
Clamp width(mm) 4.5 Connector cross section (fixed)(mm²) 0.2 - 2.5 Connector cross-section (flexible)(mm²) 0.2 - 1.5
Contamination level 3 Nominal voltage(V) 400 Nominal current(A) 16
No. of rows 1 Product size (height)(mm) 23 Product size (length)(mm) 22
Product size (width)(mm) 4.5 Stripping length(mm) 8(max.) Flammability rating V2
Connection (components) Plug & Clip Connector type (category) Continuity Insulation material PA
Industrial goods Yes

This page is Feed-through terminal block MBK-FS, part number 1407013.
You can find the detail information about specifications and dimensions on part number 1407013.

Tech Support