Feed-through terminal block MBK-FS / FS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1406014

Part Number
1406014
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.30 €

200 64 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 8 Color Grey AWG 20 - 18
Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.5 - 1 Connector cross-section (flexible)(mm²) 0.5 - 1
Contamination level 3 Nominal voltage(V) 400 Nominal current(A) 16
No. of rows 1 Product size (length)(mm) 22 Product size (width)(mm) 5.2
Flammability rating V2 Connection (components) Type C CEE 7/16 plug 2.8 mm Connector type (category) Continuity
Insulation material PA Industrial goods Yes

This page is Feed-through terminal block MBK-FS / FS, part number 1406014.
You can find the detail information about specifications and dimensions on part number 1406014.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360