Feed-through terminal block MBKKB 2,5【1-50 Pieces Per Package】 (1414077)

Feed-through terminal block MBKKB 2,5 1414077

Click on this image to zoom in.

Click on this image to zoom in.

  • Feed-through terminal block MBKKB 2,5 1414077
  • Feed-through terminal block MBKKB 2,5 1414077
  • Feed-through terminal block MBKKB 2,5 1414077
  • Feed-through terminal block MBKKB 2,5 1414077
  • Feed-through terminal block MBKKB 2,5 1414077
  • Feed-through terminal block MBKKB 2,5 1414077
  • Volume Discount

Product Details:

Manufacturer part number: 1414077

Brand: PHOENIX CONTACT

Price: 245.95

Delivery time: 6 Days


Technical Data:

Color: Blue

AWG: 24 - 12

Contamination level: 3

Product size (height): 47.5 mm

Flammability rating: V2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1414077

Part Number
1414077
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Contamination level Product size (height)
(mm)
Flammability rating

245.95 €

50 Pieces Per Package

1 pack Available 6 Days Blue24 - 12347.5V2

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.2 - 4
Connector cross-section (flexible)(mm²) 0.2 - 2.5 Nominal voltage(V) 500 Nominal current(A) 24
No. of rows 2 Product size (length)(mm) 62 Product size (width)(mm) 5.2
Stripping length(mm) 7(max.) Connection (components) Screws Connector type (category) Continuity
Insulation material PA Industrial goods Yes

This page is Feed-through terminal block MBKKB 2,5, part number 1414077.
You can find the detail information about specifications and dimensions on part number 1414077.

Variation of this product

Part Number
1414103
1414132
2800567
2800570
2800583
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color AWG Contamination level Product size (height)
(mm)
Flammability rating

5.13 €

50 7 Days Grey24 - 14348V2

9.10 €

50 7 Days Blue24 - 12-47.5-

9.14 €

50 7 Days Grey24 - 14348V2

9.14 €

50 7 Days Grey24 - 14348V2

475.52 €

50 Pieces Per Package

1 pack Available 24 Days Grey24 - 12347.5V2

Tech Support