Feed-through terminal block MT 1,5-TWIN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3001682
3025532
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (height)
(mm)
Product size (length)
(mm)
Flammability rating

3.30 €

100 7 Days Grey24.427.8V0

3.30 €

100 42 Days Blue3028-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 AWG 26 - 16 Clamp width(mm) 4.2
Connector cross section (fixed)(mm²) 0.14 - 1.5 Connector cross-section (flexible)(mm²) 0.14 - 1.5 Nominal voltage(V) 400
Nominal current(A) 17.5 No. of rows 2 Product size (width)(mm) 4.2
Stripping length(mm) 6(max.) Connection (components) Screws Connector type (category) Continuity
Insulation material PA Industrial goods Yes

Tech Support