Manufacturer part number: 0561002
Brand: PHOENIX CONTACT
Price: 158.49 €
Delivery time: 4 Days
Color: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0561002
Total number of pins(Pole) | 2 | AWG | 24 - 12 | Clamp width(mm) | 6.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 4 | Nominal voltage(V) | 690 |
Nominal current(A) | 32 | No. of rows | 1 | Product size (height)(mm) | 38 |
Product size (length)(mm) | 28 | Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block MXK 4, part number 0561002.
You can find the detail information about specifications and dimensions on part number 0561002.
Part Number |
---|
0561028 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|
158.49 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Blue |