Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0790543
Total number of pins(Pole) | 2 | Color | Grey | AWG | 27 - 14 |
---|---|---|---|---|---|
Clamp width(mm) | 9 | Connector cross section (fixed)(mm²) | 0.1 - 2.5 | Connector cross-section (flexible)(mm²) | 0.1 - 2.5 |
Nominal voltage(V) | 800 | Nominal current(A) | 24 | No. of rows | 1 |
Product size (height)(mm) | 45.5 | Product size (length)(mm) | 43.5 | Product size (width)(mm) | 9 |
Flammability rating | V2 | Connection (components) | Bolt fixings | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block OTTA 2,5-P / P, part number 0790543.
You can find the detail information about specifications and dimensions on part number 0790543.