Feed-through terminal block PT 1,5 / S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3208100
3208126
3208582
3208595
3213784
3213797
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (height)
(mm)
Product size (length)
(mm)
Stripping length
(mm)

0.74 €

250 Quote Grey30.5458-10

0.74 €

250 7 Days Blue30.5458-10

0.76 €

250 71 Days Grey30.5468-10

0.76 €

250 7 Days Blue30.5468-10

0.74 €

250 7 Days Grey3245.88(max.)

0.74 €

250 7 Days Blue3245.88(max.)

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 26 - 16 Clamp width(mm) 3.5
Connector cross section (fixed)(mm²) 0.14 - 1.5 Connector cross-section (flexible)(mm²) 0.14 - 1.5 Nominal voltage(V) 500
Nominal current(A) 17.5 No. of rows 1 Product size (width)(mm) 3.5
Flammability rating V0 Connection (components) Quick-connect Connector type (category) Continuity
Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360