Feed-through terminal block PT 1,5 / S-QUATTRO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3208197
3208208
3212390
3212400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (height)
(mm)
Product size (length)
(mm)

1.02 €

200 70 Days Grey30.563.2

1.02 €

200 22 Days Blue30.563.2

1.03 €

200 7 Days Grey3278.5

1.03 €

200 7 Days Blue3278.5

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 AWG 26 - 16 Clamp width(mm) 3.5
Connector cross section (fixed)(mm²) 0.14 - 1.5 Connector cross-section (flexible)(mm²) 0.14 - 1.5 Nominal voltage(V) 500
Nominal current(A) 17.5 No. of rows 1 Product size (width)(mm) 3.5
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) Continuity Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360