Manufacturer part number: 3208746
Brand: PHOENIX CONTACT
Price: 3.27 €
Delivery time: 7 Days
Color: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3208746
Total number of pins(Pole) | 3 | AWG | 20 - 8 | Clamp width(mm) | 10.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 10 | Nominal voltage(V) | 1000 |
Nominal current(A) | 57 | No. of rows | 1 | Product size (height)(mm) | 49.5 |
Product size (length)(mm) | 88.9 | Product size (width)(mm) | 10.2 | Stripping length(mm) | 18(max.) |
Flammability rating | V0 | Connection (components) | Quick-connect | Connector type (category) | Continuity |
Industrial goods | Yes |
This page is Feed-through terminal block PT 10-TWIN, part number 3208746.
You can find the detail information about specifications and dimensions on part number 3208746.
Part Number |
---|
3208747 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|
3.27 € | 100 | 7 Days | Blue |