Feed-through terminal block PT 2,5-TWIN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3209633
3209646
3211210
3211223
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Nominal voltage
(V)

1.04 €

200 70 Days Grey500

1.04 €

200 7 Days Blue500

1.11 €

200 85 Days Orange800

1.04 €

200 85 Days Red800

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 AWG 26 - 14 Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.14 - 4 Connector cross-section (flexible)(mm²) 0.14 - 2.5 Nominal current(A) 24
No. of rows 1 Product size (height)(mm) 35.2 Product size (length)(mm) 60.5
Product size (width)(mm) 5.2 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Quick-connect Connector type (category) Continuity Industrial goods Yes

Tech Support