Feed-through terminal block PTS 1,5 / S-TWIN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3214589
3214592
3214602
3214709
3214712
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Industrial goods

0.96 €

200 7 Days -Grey-0.14 - 1.500.14 - 1.5050017.5337--Pull spring-

0.96 €

200 7 Days -Blue-0.14 - 1.500.14 - 1.5050017.5337--Pull spring-

3.34 €

100 7 Days -Green-yellow-0.14 - 1.500.14 - 1.50--338.5--Push-lock spring terminal-

1.00 €

200 7 Days 3Grey26 - 160.14 - 1.50.14 - 1.550017.5-373.58-10Quick-connectYes

1.00 €

200 74 Days 3Blue26 - 160.14 - 1.50.14 - 1.550017.5-373.58-10Quick-connectYes

Loading...

  1. 1

Basic information

Clamp width(mm) 3.5 No. of rows 1 Product size (length)(mm) 50.7
Flammability rating V0 Connector type (category) Continuity

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360