Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3214709
Part Number
|
---|
3214709 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.00 € | 200 | 7 Days | 3 | Grey | 26 - 16 | 0.14 - 1.5 | 0.14 - 1.5 | 500 | 17.5 | - | 37 | 3.5 | 8-10 | Quick-connect | Yes |
Loading...
Clamp width(mm) | 3.5 | No. of rows | 1 | Product size (length)(mm) | 50.7 |
---|---|---|---|---|---|
Flammability rating | V0 | Connector type (category) | Continuity |
This page is Feed-through terminal block PTS 1,5 / S-TWIN, part number 3214709.
You can find the detail information about specifications and dimensions on part number 3214709.
Configure
Basic Attributes
Pins per row
Total number of pins(Pole)
Color
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Product size (height)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3214589 |
3214592 |
3214602 |
3214712 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.96 € | 200 | 7 Days | - | Grey | - | 0.14 - 1.50 | 0.14 - 1.50 | 500 | 17.5 | 3 | 37 | - | - | Pull spring | - | |||
0.96 € | 200 | 7 Days | - | Blue | - | 0.14 - 1.50 | 0.14 - 1.50 | 500 | 17.5 | 3 | 37 | - | - | Pull spring | - | |||
3.34 € | 100 | 7 Days | - | Green-yellow | - | 0.14 - 1.50 | 0.14 - 1.50 | - | - | 3 | 38.5 | - | - | Push-lock spring terminal | - | |||
1.00 € | 200 | 74 Days | 3 | Blue | 26 - 16 | 0.14 - 1.5 | 0.14 - 1.5 | 500 | 17.5 | - | 37 | 3.5 | 8-10 | Quick-connect | Yes |