Manufacturer part number: 3211799
Brand: PHOENIX CONTACT
Price: 0.89 €
Delivery time: 7 Days
Color: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3211799
Total number of pins(Pole) | 2 | AWG | 26 - 14 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 2.5 | Nominal voltage(V) | 800 |
Nominal current(A) | 24 | No. of rows | 1 | Product size (height)(mm) | 43 |
Product size (length)(mm) | 49 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Quick-connect | Connector type (category) | Continuity |
Industrial goods | Yes |
This page is Feed-through terminal block PTS 2,5, part number 3211799.
You can find the detail information about specifications and dimensions on part number 3211799.
Part Number |
---|
3211812 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|
0.89 € | 250 | 7 Days | Blue |