Manufacturer part number: 3211456
Brand: PHOENIX CONTACT
Price: 6.73 €
Delivery time: 7 Days
Stripping length: 8-10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3211456
Total number of pins(Pole) | 4 | Color | Grey | AWG | 26 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 2.5 |
Nominal voltage(V) | 500 | Nominal current(A) | 20 | No. of rows | 2 |
Product size (height)(mm) | 47.5 | Product size (length)(mm) | 68 | Product size (width)(mm) | 5.2 |
Flammability rating | V0 | Connection (components) | Quick-connect | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block PTTB 2,5-LA, part number 3211456.
You can find the detail information about specifications and dimensions on part number 3211456.
Part Number |
---|
3211469 |
3211472 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stripping length (mm) |
---|---|---|---|---|---|---|
6.73 € | 50 | 89 Days | 10(max.) | |||
6.67 € | 50 | 89 Days | 10(max.) |