Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3062744
Total number of pins(Pole) | 2 | Color | Grey | AWG | 24 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.2 - 6 | Connector cross-section (flexible)(mm²) | 0.2 - 4 |
Nominal voltage(V) | 1000 | Nominal current(A) | 32 | No. of rows | 2 |
Product size (height)(mm) | 47.5 | Product size (length)(mm) | 83.5 | Product size (width)(mm) | 8.2 |
Stripping length(mm) | 10-12 | Flammability rating | V0 | Connection (components) | Quick-connect |
Connector type (category) | Dualport terminal | Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block PTTB 4-L, part number 3062744.
You can find the detail information about specifications and dimensions on part number 3062744.