Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3205213
Total number of pins(Pole) | 2 | Color | Blue | AWG | 22 - 16 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.25 - 1.5 | Connector cross-section (flexible)(mm²) | 0.25 - 1.5 |
Contamination level | 3 | Nominal voltage(V) | 400 | Nominal current(A) | 17.5 |
No. of rows | 1 | Product size (height)(mm) | 39.3 | Product size (length)(mm) | 76.4 |
Product size (width)(mm) | 5.2 | Flammability rating | V0 | Connection (components) | Quick-connect |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block QTC 1,5-MT, part number 3205213.
You can find the detail information about specifications and dimensions on part number 3205213.