Feed-through terminal block QTC 1,5-QUATTRO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3205077

Part Number
3205077
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.38 €

100 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 24 - 16
Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.25 - 1.5 Connector cross-section (flexible)(mm²) 0.25 - 1.5
Nominal voltage(V) 800 Nominal current(A) 17.5 Nominal current (details)(A) 17.5
No. of rows 1 Product size (height)(mm) 39.3 Product size (length)(mm) 94
Product size (width)(mm) 5.2 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) Continuity Insulation material PA Industrial goods No

This page is Feed-through terminal block QTC 1,5-QUATTRO, part number 3205077.
You can find the detail information about specifications and dimensions on part number 3205077.

Tech Support