Feed-through terminal block QTC 2,5-TWIN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3206445
3206461
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (height)
(mm)

2.13 €

100 7 Days Grey37.8

2.13 €

100 7 Days Blue39.3

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 AWG 20 - 14 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.5 - 2.5 Connector cross-section (flexible)(mm²) 0.5 - 2.5 Nominal voltage(V) 800
Nominal current(A) 24 No. of rows 1 Product size (length)(mm) 82.5
Product size (width)(mm) 6.2 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) Continuity Industrial goods Yes

Tech Support