Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3050332 |
3050358 |
3206500 |
3206526 |
Part Number | Related to | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Stripping length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
150 | Quote | 3 | Grey | - | 800 | 24 | 79.6 | 10(max.) | |||
50 | Quote | 3 | Green-yellow | 3 | - | - | 79.6 | - | |||
150 | Quote | 2 | Grey | - | 800 | 24 | 59.7 | 10(max.) | |||
50 | Quote | 2 | Green-yellow | 3 | - | - | 59.7 | - |
Loading...
AWG | 20 - 14 | Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.5 - 2.5 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.5 - 2.5 | No. of rows | 1 | Product size (height)(mm) | 39.3 |
Product size (width)(mm) | 6.2 | Flammability rating | V0 | Connection (components) | Quick-connect |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |