Feed-through terminal block QTCU 1,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3050015
3050028
3050031
3050044
3050057
3050060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Contamination level Nominal voltage
(V)
Nominal current
(A)
Product size (length)
(mm)
Stripping length
(mm)

1.38 €

150 7 Days 2Grey24 - 16380017.558.89(max.)

1.38 €

150 96 Days 2Blue24 - 16-80017.558.89(max.)

4.75 €

50 7 Days 2Green-yellow22 - 163--58.8-

1.81 €

150 7 Days 3Grey24 - 16380017.576.49(max.)

1.81 €

150 96 Days 3Blue24 - 16-80017.576.49(max.)

5.80 €

50 96 Days 3Green-yellow22 - 163--76.4-

Loading...

  1. 1

Basic information

Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.25 - 1.5 Connector cross-section (flexible)(mm²) 0.25 - 1.5
No. of rows 1 Product size (height)(mm) 42.8 Product size (width)(mm) 5.2
Flammability rating V0 Connection (components) Quick-connect Connector type (category) Continuity
Insulation material PA Industrial goods Yes

Tech Support