Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3050303 |
3050329 |
3206539 |
3206542 |
3206555 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Stripping length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.13 € | 100 | 7 Days | 3 | Grey | 3 | 800 | 24 | 82.5 | 9(max.) | |||
6.25 € | 50 | 96 Days | 3 | Green-yellow | 3 | - | - | 82.5 | - | |||
1.67 € | 150 | 7 Days | 2 | Grey | 3 | 800 | 24 | 62.6 | 9(max.) | |||
1.67 € | 150 | 7 Days | 2 | Blue | - | 800 | 24 | 62.6 | 9(max.) | |||
5.11 € | 50 | 7 Days | 2 | Green-yellow | 3 | - | - | 62.6 | - |
Loading...
AWG | 20 - 14 | Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.5 - 2.5 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.5 - 2.5 | No. of rows | 1 | Product size (height)(mm) | 42.8 |
Product size (width)(mm) | 6.2 | Flammability rating | V0 | Connection (components) | Quick-connect |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |
Configure
Basic Attributes
Total number of pins(Pole)
Color
Contamination level
Nominal voltage(V)
Nominal current(A)
Product size (length)(mm)
Stripping length(mm)
Filter by standard shipping days
Optional Attributes