Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3205153
Total number of pins(Pole) | 4 | Color | Grey | AWG | 22 - 16 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.25 - 1.5 | Connector cross-section (flexible)(mm²) | 0.25 - 1.5 |
Nominal voltage(V) | 500 | Nominal current(A) | 17.5 | No. of rows | 2 |
Product size (height)(mm) | 49.9 | Product size (length)(mm) | 99.6 | Product size (width)(mm) | 5.2 |
Flammability rating | V0 | Connection (components) | Quick-connect | Connector type (category) | Continuity |
Industrial goods | Yes |
This page is Feed-through terminal block QTTCB 1,5, part number 3205153.
You can find the detail information about specifications and dimensions on part number 3205153.