Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 4 | Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.25 - 1.5 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.25 - 1.5 | Contamination level | 3 | No. of rows | 2 |
Product size (height)(mm) | 55.5 | Product size (length)(mm) | 93.5 | Product size (width)(mm) | 5.2 |
Flammability rating | V0 | Connection (components) | Quick-connect | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |