Feed-through terminal block RTO 5-TC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3049961

Part Number
3049961
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.21 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 27 - 10
Clamp width(mm) 16.3 Connector cross section (fixed)(mm²) 0.1 - 6 Connector cross-section (flexible)(mm²) 0.1 - 6
Nominal voltage(V) 1000 Nominal current(A) 41 No. of rows 1
Product size (height)(mm) 51 Product size (length)(mm) 66 Product size (width)(mm) 16.3
Flammability rating V0 Connection (components) Bolt fixings Connector type (category) Continuity
Industrial goods Yes

This page is Feed-through terminal block RTO 5-TC, part number 3049961.
You can find the detail information about specifications and dimensions on part number 3049961.

Tech Support