Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3050002
Total number of pins(Pole) | 2 | Color | Grey | AWG | 14 - 2 |
---|---|---|---|---|---|
Clamp width(mm) | 20.2 | Connector cross section (fixed)(mm²) | 2.50 - 35 | Connector cross-section (flexible)(mm²) | 2.5 - 35 |
Nominal voltage(V) | 1000 | Nominal current(A) | 125 | No. of rows | 1 |
Product size (height)(mm) | 63.2 | Product size (length)(mm) | 84 | Product size (width)(mm) | 20.2 |
Flammability rating | V0 | Connection (components) | Bolt fixings | Connector type (category) | Continuity |
Industrial goods | Yes |
This page is Feed-through terminal block RTO 8-TC, part number 3050002.
You can find the detail information about specifications and dimensions on part number 3050002.