Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0502058
Part Number
|
---|
0502058 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,102.99 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 20 - 8 | 8.4 | 0.5 - 10 | 0.5 - 6 | 800 | 41 | 51 | 38 | 8.4 | 10(max.) |
Loading...
Total number of pins(Pole) | 2 | Color | White | No. of rows | 1 |
---|---|---|---|---|---|
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Continuity |
Industrial goods | Yes |
This page is Feed-through terminal block SSK, part number 0502058.
You can find the detail information about specifications and dimensions on part number 0502058.
Configure
Basic Attributes
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0503057 |
0505055 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,157.64 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 20 - 6 | 10.4 | 0.5 - 16 | 0.5 - 10 | 630 | 57 | 55 | 38 | 10.4 | 11(max.) | |
720.39 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | 18 - 2 | 15.3 | 1 - 35 | 1 - 25 | 800 | 101 | - | 53 | 15.3 | 16(max.) |