Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3037847
Part Number
|
---|
3037847 |
Part Number | Related to | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Flammability rating | Connector type (category) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 | Quote | 3 | Red | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | - | 0.5 | 36.5 | 60.5 | 5.2 | V0 | Serial terminal | PA |
Loading...
Nominal voltage(V) | 800 | No. of rows | 1 | Stripping length(mm) | 8-10 |
---|---|---|---|---|---|
Connection (components) | Pull spring | Industrial goods | Yes |
This page is Component terminal block ST, part number 3037847.
You can find the detail information about specifications and dimensions on part number 3037847.
Configure
Basic Attributes
Contamination level
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Flammability rating
Connector type (category)
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3035234 |
3035247 |
3036233 |
3036246 |
3038354 |
3038752 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Flammability rating | Connector type (category) | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.61 € | 50 | 7 Days | 2 | Grey | 28 - 12 | 6.2 | 0.08 - 6 | 0.08 - 4 | - | 1.5 | 44 | 56 | 6.2 | - | Serial terminal | - | |||
5.61 € | 50 | 7 Days | 2 | Grey | 28 - 10 | 6.2 | 0.08 - 6 | 0.08 - 4 | - | 1.5 | 44 | 56 | 6.2 | V0 | Serial terminal | PA | |||
5.48 € | 50 | 7 Days | 4 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 3 | 0.5 | 36.5 | 72 | 5.2 | V0 | Serial terminal | PA | |||
5.40 € | 50 | 7 Days | 3 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 3 | 0.5 | 36.5 | 60.5 | 5.2 | V0 | Serial terminal | PA | |||
5.40 € | 50 | 22 Days | 3 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | - | 0.5 | 36.5 | 60.5 | 5.2 | - | Serial terminal | - | |||
3.24 € | 100 | 7 Days | 4 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | - | 24 | 36.5 | 72 | 5.2 | - | Serial terminal | PA |