Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3036233 |
3036534 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Flammability rating | Connector type (category) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.48 € | 50 | 7 Days | 4 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 3 | 0.5 | 36.5 | 72 | 5.2 | V0 | Serial terminal | PA | |||
5.48 € | 50 | 7 Days | 4 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 3 | 0.5 | 36.5 | 72 | 5.2 | V0 | Serial terminal | PA |
Loading...
Nominal voltage(V) | 800 | No. of rows | 1 | Stripping length(mm) | 8-10 |
---|---|---|---|---|---|
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Contamination level
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Flammability rating
Connector type (category)
Insulation material
Filter by standard shipping days
Optional Attributes