Manufacturer part number: 3035691
Brand: PHOENIX CONTACT
Price: 8.72 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3035691
Total number of pins(Pole) | 2 | Color | Grey | AWG | 24 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.2 - 10 | Connector cross-section (flexible)(mm²) | 0.2 - 6 |
Nominal voltage(V) | 1000 | Nominal current(A) | 5 | No. of rows | 1 |
Product size (height)(mm) | 60 | Product size (length)(mm) | 100.8 | Product size (width)(mm) | 8.2 |
Stripping length(mm) | 12(max.) | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Serial terminal | Industrial goods | Yes |
This page is Component terminal block STME, part number 3035691.
You can find the detail information about specifications and dimensions on part number 3035691.
Part Number |
---|
3035692 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
8.72 € | 50 | 84 Days |