Component terminal block STTBS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3028005
3035111
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

7.05 €

50 23 Days Black

7.06 €

50 25 Days Grey

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 AWG 28 - 14 Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.5 Nominal voltage(V) 500
Nominal current(A) 22 No. of rows 2 Product size (height)(mm) 55
Product size (length)(mm) 78 Product size (width)(mm) 5.2 Stripping length(mm) 10(max.)
Connection (components) Pull spring Connector type (category) Serial terminal Industrial goods Yes

Tech Support