Component terminal block UDK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2775061

Part Number
2775061
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.67 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Black AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 6 Connector cross-section (flexible)(mm²) 0.2 - 4
Nominal voltage(V) 500 Nominal current(A) 0.5 No. of rows 1
Product size (height)(mm) 47 Product size (length)(mm) 63.5 Product size (width)(mm) 6.2
Stripping length(mm) 8(max.) Flammability rating V2 Connection (components) Screws
Connector type (category) Continuity Insulation material PA Industrial goods Yes

This page is Component terminal block UDK, part number 2775061.
You can find the detail information about specifications and dimensions on part number 2775061.

Tech Support