Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2791029 |
2791142 |
2791359 |
3048027 |
3048030 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Contamination level | |
---|---|---|---|---|---|---|---|---|
545.48 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 4 | 3 | ||
15.89 € | 50 | 7 Days | 4 | - | ||||
683.21 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 3 | 3 | ||
414.29 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 4 | 3 | ||
11.91 € | 50 | 7 Days | 4 | 3 |
Loading...
Color | Grey | AWG | 24 - 12 | Clamp width(mm) | 6.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 4 | Nominal voltage(V) | 500 |
Nominal current(A) | 32 | No. of rows | 2 | Product size (height)(mm) | 62 |
Product size (length)(mm) | 56 | Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |