Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3046237 |
3046346 |
3046359 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.99 € | 100 | 75 Days | 2 | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | - | 800 | 0.5 | 1 | 47.5 | 57.8 | 6.2 | Serial terminal | |||
4.25 € | 50 | 75 Days | 2 | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | - | 800 | 0.5 | 1 | 47.5 | 57.8 | 6.2 | Serial terminal | |||
4.58 € | 50 | 75 Days | 2 | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | - | 800 | 0.5 | 1 | 47.5 | 57.8 | 6.2 | Serial terminal |
Loading...
Color | Grey | Stripping length(mm) | 9(max.) | Flammability rating | V0 |
---|---|---|---|---|---|
Connection (components) | Screws | Insulation material | PA | Industrial goods | Yes |
Configure
Basic Attributes
Contamination level
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
No. of rows
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connector type (category)
Filter by standard shipping days
Optional Attributes