Component terminal block UT (3046210)

Component terminal block UT 3046210

Click on this image to zoom in.

Click on this image to zoom in.

  • Component terminal block UT 3046210
  • Component terminal block UT 3046210
  • Component terminal block UT 3046210
  • Component terminal block UT 3046210
  • Component terminal block UT 3046210
  • Component terminal block UT 3046210
  • Component terminal block UT 3046210
  • Component terminal block UT 3046210

Product Details:

Manufacturer part number: 3046210

Brand: PHOENIX CONTACT

Price: 4.25

Delivery time: 7 Days


Technical Data:

Total number of pins: 2 Pole

AWG: 26 - 10

Clamp width: 6.2 mm

Connector cross section (fixed): 0.14 - 6 mm²

Connector cross-section (flexible): 0.14 - 6 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3046210

Part Number
3046210
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Contamination level Nominal voltage
(V)
Nominal current
(A)
No. of rows Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector type (category)

4.25 €

50 7 Days 226 - 106.20.14 - 60.14 - 638000.5147.557.86.2Continuity

Loading...

  1. 1

Basic information

Color Grey Stripping length(mm) 9(max.) Flammability rating V0
Connection (components) Screws Insulation material PA Industrial goods Yes

This page is Component terminal block UT, part number 3046210.
You can find the detail information about specifications and dimensions on part number 3046210.

Variation of this product

Part Number
3046235
3046236
3046237
3046346
3046359
3064137
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Contamination level Nominal voltage
(V)
Nominal current
(A)
No. of rows Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector type (category)

8.71 €

50 75 Days 226 - 106.20.14 - 60.14 - 6-5000.5147.570.86.2Serial terminal

4.25 €

50 7 Days 226 - 106.20.14 - 60.14 - 638000.5147.557.86.2Continuity

2.99 €

100 75 Days 226 - 106.20.14 - 60.14 - 6-8000.5147.557.86.2Serial terminal

4.25 €

50 75 Days 226 - 106.20.14 - 60.14 - 6-8000.5147.557.86.2Serial terminal

4.58 €

50 75 Days 226 - 106.20.14 - 60.14 - 6-8000.5147.557.86.2Serial terminal

3.54 €

100 7 Days 226 - 125.20.14 - 40.14 - 438000.5147.557.85.2Serial terminal

Tech Support