Component terminal block UTTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3046650
3046663
3046676
3046689
3046692
3046702
3046715
3046728
3046809
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Contamination level Nominal voltage
(V)
Nominal current
(A)
Product size (width)
(mm)
Connector type (category)

6.45 €

50 96 Days 26 - 125.20.14 - 40.14 - 43500245.2Serial terminal

6.45 €

50 42 Days 26 - 125.20.14 - 40.14 - 43500245.2Serial terminal

9.22 €

50 96 Days 26 - 125.20.14 - 40.14 - 43500245.2Serial terminal

9.22 €

50 42 Days 26 - 125.20.14 - 40.14 - 43500245.2Serial terminal

9.15 €

50 96 Days 26 - 125.20.14 - 40.14 - 4324245.2Serial terminal

9.15 €

50 42 Days 26 - 125.20.14 - 40.14 - 4360245.2Serial terminal

9.15 €

50 42 Days 26 - 125.20.14 - 40.14 - 43230245.2Serial terminal

6.45 €

50 96 Days 26 - 125.20.14 - 40.14 - 43500245.2Serial terminal

6.34 €

50 23 Days 26 - 106.20.14 - 60.14 - 6-800306.2Continuity

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey No. of rows 2
Product size (height)(mm) 65 Product size (length)(mm) 69.9 Stripping length(mm) 9(max.)
Flammability rating V0 Connection (components) Screws Insulation material PA
Industrial goods Yes

Tech Support