Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3046650 |
3046663 |
3046676 |
3046689 |
3046728 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (width) (mm) | Connector type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.45 € | 50 | 96 Days | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 3 | 500 | 24 | 5.2 | Serial terminal | |||
6.45 € | 50 | 42 Days | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 3 | 500 | 24 | 5.2 | Serial terminal | |||
9.22 € | 50 | 96 Days | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 3 | 500 | 24 | 5.2 | Serial terminal | |||
9.22 € | 50 | 42 Days | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 3 | 500 | 24 | 5.2 | Serial terminal | |||
6.45 € | 50 | 96 Days | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 3 | 500 | 24 | 5.2 | Serial terminal |
Loading...
Total number of pins(Pole) | 4 | Color | Grey | No. of rows | 2 |
---|---|---|---|---|---|
Product size (height)(mm) | 65 | Product size (length)(mm) | 69.9 | Stripping length(mm) | 9(max.) |
Flammability rating | V0 | Connection (components) | Screws | Insulation material | PA |
Industrial goods | Yes |
Configure
Basic Attributes
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Contamination level
Nominal voltage(V)
Nominal current(A)
Product size (width)(mm)
Connector type (category)
Filter by standard shipping days
Optional Attributes