Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3046809
Part Number
|
---|
3046809 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (width) (mm) | Connector type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.34 € | 50 | 23 Days | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | - | 800 | 30 | 6.2 | Continuity |
Loading...
Total number of pins(Pole) | 4 | Color | Grey | No. of rows | 2 |
---|---|---|---|---|---|
Product size (height)(mm) | 65 | Product size (length)(mm) | 69.9 | Stripping length(mm) | 9(max.) |
Flammability rating | V0 | Connection (components) | Screws | Insulation material | PA |
Industrial goods | Yes |
This page is Component terminal block UTTB, part number 3046809.
You can find the detail information about specifications and dimensions on part number 3046809.
Configure
Basic Attributes
Contamination level
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Product size (width)(mm)
Connector type (category)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3046650 |
3046663 |
3046676 |
3046689 |
3046692 |
3046702 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (width) (mm) | Connector type (category) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.45 € | 50 | 96 Days | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 3 | 500 | 24 | 5.2 | Serial terminal | |||
6.45 € | 50 | 42 Days | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 3 | 500 | 24 | 5.2 | Serial terminal | |||
9.22 € | 50 | 96 Days | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 3 | 500 | 24 | 5.2 | Serial terminal | |||
9.22 € | 50 | 42 Days | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 3 | 500 | 24 | 5.2 | Serial terminal | |||
9.15 € | 50 | 96 Days | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 3 | 24 | 24 | 5.2 | Serial terminal | |||
9.15 € | 50 | 42 Days | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 3 | 60 | 24 | 5.2 | Serial terminal |