Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3244481
Color | Orange | Clamp width(mm) | 7 | Connector cross section (fixed)(mm²) | 0.20 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.20 - 2.50 | Nominal voltage(V) | 250 | Nominal current(A) | 20 |
No. of rows | 4 | Pins per row | 2 | Product size (height)(mm) | 41.5 |
Product size (length)(mm) | 90.8 | Flammability rating | V0 | Connection (components) | Push-lock spring terminal |
Connector type (category) | Proximity switch/actuator terminal |
This page is Connection block PTIO, part number 3244481.
You can find the detail information about specifications and dimensions on part number 3244481.