Connection block PTPOWER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3260133
3260163
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)

25.08 €

9 7 Days 99.8

25.08 €

9 7 Days 108.7

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey Clamp width(mm) 25
Connector cross section (fixed)(mm²) 25 - 95 Connector cross-section (flexible)(mm²) 25 - 95 Nominal voltage(V) 1500
Nominal current(A) 232 No. of rows 1 Flammability rating V0
Connection (components) Pull spring Connector type (category) High power terminal Industrial goods Yes

Tech Support