Connection block PTU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3214014
3214015
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

13.07 €

20 7 Days Blue

13.07 €

20 7 Days Green

Loading...

  1. 1

Basic information

Total number of pins(Pole) 15 Clamp width(mm) 17.5 Connector cross section (fixed)(mm²) 1 (max.)
Nominal voltage(V) 1000 Nominal current(A) 25 No. of rows 1
Product size (height)(mm) 36 Flammability rating V0 Connection (components) Screws
Connector type (category) PD terminal Industrial goods Yes

Tech Support